Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IRF540ZL
END OF LIFE
discontinued
RoHS Compliant

IRF540ZL

END OF LIFE
100V Single N-Channel Power MOSFET in a TO-262 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    36 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    92 W
  • Qgd
    15 nC
  • QG (typ @10V)
    42 nC
  • RDS (on) (@10V) max
    26.5 mΩ
  • RthJC max
    1.64 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRF540ZLPBF
Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
GB,TW

Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
GB,TW
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard through-hole power package
  • High-current rating

Benefits

  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • High current carrying capability

Applications

Documents

Design resources

Developer community