ID max47 A
-
ID (@ TC=25°C) max67 A
-
ID (@ TC=100°C) max47 A
-
IDpuls max260 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
Pin Count3 Pins
-
PolarityN
-
Ptot max57 W
-
Qgd2.3 nC
-
QG8.7 nC
-
RDS (on) (@10V) max7.9 mΩ
-
RDS (on) max7.9 mΩ
-
RDS (on) (@4.5V) max11.1 mΩ
-
RthJA max62 K/W
-
RthJC max2.65 K/W
-
Tj max175 °C
-
VDS max20 V
-
VGS(th) range1.65 V to 2.55 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Industry-leading quality
- Low RDS(ON) at 4.5V VGS
- Fully Characterized Avalanche Voltage and Current
- Ultra-Low Gate Impedance
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.