IR2110E4SCB
Active and preferred

IR2110E4SCB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2110E4SCB
IR2110E4SCB


Product details

  • Configuration
    HI & LO MOS Drivers
  • Output Voltage
    10 V
  • Package
    18-pin LCC
  • Supply Voltage
    20 V

OPN
Product Status active and preferred
Infineon Package
Package Name LCC-18 CIC
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name LCC-18 CIC
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IR2110E4SCB is a high reliability 400V high and low side gate driver in a LCC-18 package. The device is screened to Class B in accordance with MIL-STD-883 and is suitable for defense applications.

Applications

Documents

Design resources

Developer community