IPW65R060CFD7
not for new design
RoHS Compliant
Lead-free

IPW65R060CFD7

The 650V CoolMOS™ CFD7 superjunction MOSFET with integrated fast body diode in TO-247 package is the perfect choice for resonant high power topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    36 A
  • ID max
    36 A
  • IDpuls max
    146 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO247
  • Polarity
    N
  • Ptot max
    171 W
  • QG
    68 nC
  • QG (typ @10V)
    68 nC
  • RDS (on) max
    60 mΩ
  • RDS (on) (@10V) max
    60 mΩ
  • VDS max
    650 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPW65R060CFD7XKSA1
Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status not for new design
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon’s 650V CoolMOS™ CFD7 superjunction MOSFET IPW65R060CFD7 in TO-247 package is ideally suited for resonant topologies in industrial applications, such as server, telecom, solar, and EV-charging stations, in which it enables significant efficiency improvements compared to competition.  As a successor to the CFD2 SJ MOSFET family, it comes with reduced gate charge, improved turn-off behavior, and reduced reverse recovery charge enabling highest efficiency and power density as well as additional 50V breakdown voltage.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community