IPW60R024P7
Active
RoHS Compliant
Lead-free

IPW60R024P7

Optimized superjunction MOSFETs merging high energy efficiency with ease-of-use
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPW60R024P7
IPW60R024P7
ea.


Product details

  • ID (@25°C) max
    101 A
  • ID (@ TC=25°C) max
    101 A
  • ID max
    101 A
  • IDpuls max
    386 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO247
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    291 W
  • QG (typ @10V)
    164 nC
  • QG
    164 nC
  • RDS (on) (@10V) max
    24 mΩ
  • RDS (on) (@ Tj = 25°C) max
    24 mΩ
  • Special Features
    Price-performance
  • VDS max
    600 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
IPW60R024P7XKSA1
Product Status active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
ea.
in stock
The 600V CoolMOS™ P7 superjunction MOSFET is the successor to the 600V CoolMOS™ P6 series. It continues to balance the need for high efficiency against the ease-of-use in the design process. The best-in-class RonxA and the inherently low gate charge (QG) of the CoolMOS™ 7th generation platform ensure its high efficiency.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community