ID (@25°C) max2.4 A
-
ID max2.4 A
-
IDpuls max6.1 A
-
MountingTHT
-
Operating Temperature min-55 °C
-
PackageIPAK (TO-251)
-
Pin Count3 Pins
-
PolarityN
-
Ptot max22 W
-
QG (typ @10V)6 nC
-
QG6 nC
-
RDS (on) max2000 mΩ
-
RDS (on) (@10V) max2000 mΩ
-
RthJA max62 K/W
-
RthJC max5.7 K/W
-
Rth5.7 K/W
-
VDS max500 V
-
VGS(th) range2.5 V to 3.5 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Reduced energy stored in output capacitance (E oss)
- High body diode ruggedness
- Reduced reverse recovery charge (Q rr )
- Reduced gate charge (Q g )
Benefits
- Easy control of switching behavior
- Better light load efficiency compared to previous CoolMOS™ generations
- Cost attractive alternative compared to standard MOSFETs
- Outstanding quality and reliability of CoolMOS™ technology
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.