IPTC017N12NM6
Active and preferred
RoHS Compliant

IPTC017N12NM6

OptiMOS™ 6 power MOSFET normal level 120 V in TOLT package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPTC017N12NM6
IPTC017N12NM6
ea.


Product details

  • Battery voltage
    48-72 V
  • ID (@25°C) max
    331 A
  • IDpuls max
    1324 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLT (HDSOP-16)
  • Polarity
    N
  • Ptot max
    395 W
  • QG (typ @10V)
    113 nC
  • RDS (on) (@10V) max
    1.7 mΩ
  • VDS max
    120 V
  • VGS(th) range
    2.6 V to 3.6 V
  • VGS(th)
    3.1 V

OPN
IPTC017N12NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name TOLT
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLT
Packing Size 1800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
This is a normal level 120 V MOSFET in TO-Leaded top-side cooling (TOLT) packaging with 1.7 mOhm on-resistance. IPTC017N12NM6 is part of Infineon’s OptiMOS™ 6 power MOSFET family .

Features

  • Features: 58% better RDS(on)
  • up to 66% better FOMg
  • Up to 90% better Qrr
  • Up to 35% better FOMoss

Benefits

  • Very low on-resistance
  • Very low reverse recovery charge
  • Excellent Qg x RDS(on)
  • High avalanche energy rating
  • 175°C junction temperature rating
  • Pb-free plating
  • RoHS compliant
  • Halogen-free
  • MSL1 classified

Applications

Documents

Design resources

Developer community