IPS60R1K5CE

IPS60R1K5CE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPS60R1K5CE
IPS60R1K5CE


Product details

  • ID (@25°C) max
    5 A
  • ID max
    5 A
  • IDpuls max
    8 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    IPAK short leads
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    49 W
  • Qgd
    5 nC
  • QG
    9.4 nC
  • QG (typ @10V)
    9.4 nC
  • RDS (on) max
    1500 mΩ
  • RDS (on) (@10V) max
    1500 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    2.57 K/W
  • Rth
    2.57 K/W
  • Special Features
    price/performance
  • Tj range
    -40 °C to 150 °C
  • VDS max
    600 V
  • VGS(th) range
    2.5 V to 3.5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CoolMOS™ CE is suitable for hard and soft switching applications and as modern superjunction, it delivers low conduction and switching losses improving efficiency and ultimately reduces power consumption. 600V, 650V and 700V CoolMOS™ CE combine the optimal R DS(on) and package offering suitable in low power chargers for mobile phones and tablets.

Features

  • Narrow margins between typical and max RDS(on)
  • Reduced energy stored in output capacitance (Eoss)
  • Good body diode ruggedness and reduced reverse recovery charge (Qrr)
  • Optimized integrated Rg

Benefits

  • Low conduction losses
  • Low switching losses
  • Suitable for hard and soft switching
  • Easy controllable switching behavior
  • Improved efficiencyand consequent reduction of power consumption
  • Less design in effort
  • Easy to use

Applications

Documents

Design resources

Developer community