IPP50R190CE
Active
RoHS Compliant
Lead-free

IPP50R190CE

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP50R190CE
IPP50R190CE
ea.


Product details

  • ID (@25°C) max
    18.5 A
  • ID max
    18.5 A
  • IDpuls max
    63 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    127 W
  • QG (typ @10V)
    47.2 nC
  • QG
    47.2 nC
  • RDS (on) (@10V) max
    190 mΩ
  • RDS (on) (@ Tj = 25°C) max
    190 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.98 K/W
  • Rth
    3.9 K/W
  • Special Features
    Price-performance
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V

OPN
IPP50R190CEXKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in consumer and lighting markets by still meeting highest efficiency standards. The new series provides all benefits of a fast switching superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market.

Features

  • CoolMOS™ CE series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies
Documents

Design resources

Developer community