Ciss5340 pF
-
Coss401 pF
-
ID (@25°C) max88 A
-
IDpuls max352 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageTO-220
-
PolarityN
-
Ptot max300 W
-
QG (typ @10V)65 nC
-
RDS (on) (@10V) max11 mΩ
-
Rth0.5 K/W
-
VDS max200 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
|
OPN
|
IPP110N20NAAKSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- Industry’s lowest R DS(on)
- Lowest Qg and Qgd
- Lowest FOM RoHS compliant - MSL 1 rated
Benefits
- Highest efficiency
- Highest power density
- Lowest board space consumption
- Minimal device paralleling required
- System cost improvement
- Environmentally friendly
- Easy-to-design-in products
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.