Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPP052NE7N3 G
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPP052NE7N3 G

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    3570 pF
  • Coss
    805 pF
  • ID (@25°C) max
    80 A
  • IDpuls max
    320 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    150 W
  • QG (typ @10V)
    51 nC
  • RDS (on) (@10V) max
    5.2 mΩ
  • Rth
    1 K/W
  • VDS max
    75 V
  • VGS(th) range
    2.3 V to 3.8 V
  • VGS(th)
    3.1 V

OPN
IPP052NE7N3GXKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
The 75V OptiMOS™ technology specializes in synchronous rectification applications. Based on the leading 80V technology these 75V products feature simultaneously lowest on-state resistances and superior switching performance.

Features

  • Optimized technology for synchronous rectification
  • Best switching performance
  • World’s lowest R DS(on)
  • Very low Q g and Q gd
  • Excellent gate charge x R DS(on) product (FOM)
  • RohS compliant - halogen free
  • MSL3 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community