IPP041N12N3 G
Active
RoHS Compliant
Lead-free

IPP041N12N3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP041N12N3 G
IPP041N12N3 G
ea.


Product details

  • Ciss
    10400 pF
  • Coss
    1320 pF
  • ID (@25°C) max
    120 A
  • IDpuls max
    480 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    158 nC
  • RDS (on) (@10V) max
    4.1 mΩ
  • Rth
    0.5 K/W
  • VDS max
    120 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPP041N12N3GXKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
The 120V OptiMOS™ family offers at the same time the lowest on-state resistances of the industry and the fastest switching behavior, allowing for the achievement of outstanding performance in a wide range of applications. The 120V OptiMOS™ technology gives new possibilites for optimized solutions.

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products
Documents

Design resources

Developer community