IPP034NE7N3 G
Active
RoHS Compliant
Lead-free

IPP034NE7N3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP034NE7N3 G
IPP034NE7N3 G
ea.


Product details

  • Ciss
    6110 pF
  • Coss
    1380 pF
  • ID (@25°C) max
    100 A
  • IDpuls max
    400 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    214 W
  • QG (typ @10V)
    88 nC
  • RDS (on) (@10V) max
    3.4 mΩ
  • Rth
    0.7 K/W
  • VDS max
    75 V
  • VGS(th) range
    2.3 V to 3.8 V
  • VGS(th)
    3.1 V

OPN
IPP034NE7N3GXKSA1
Product Status active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
The 75V OptiMOS™ technology specializes in synchronous rectification applications. Based on the leading 80V technology these 75V products feature simultaneously lowest on-state resistances and superior switching performance.

Features

  • Optimized for synchronous rectification
  • Best switching performance
  • World’s lowest R DS(on)
  • Very low Q g & Q gd
  • Excellent Qg x RDS(on) product (FOM)
  • RohS compliant - halogen free
  • MSL3 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products
Documents

Design resources

Developer community