Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPLK80R750P7
END OF LIFE
discontinued
RoHS Compliant

IPLK80R750P7

END OF LIFE
800 V CoolMOS™ P7 superjunction MOSFET in ThinPAK 5x6 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID max
    7 A
  • ID (@25°C) max
    7 A
  • IDpuls max
    17 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    Thin-PAK 5x6
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    57 W
  • QG (typ @10V)
    17 nC
  • QG
    17 nC
  • RDS (on) (@10V) max
    750 mΩ
  • RDS (on) max
    750 mΩ
  • VDS max
    800 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V

OPN
IPLK80R750P7ATMA1
Product Status discontinued
Infineon Package
Package Name Thin-PAK 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name Thin-PAK 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
With the 800 V CoolMOS™ P7 series, Infineon sets a benchmark in 800 V superjunction technologies and combines best-in-class performance with state-of-the-art ease-of-use. Robust gate module and body diode, fast and clean switching are the features that make product family is a perfect fit for flyback based consumer SMPS applications. It is also suitable for consumer PFC stages, solar, adapter, audio, lighting applications.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies
  • Enables high power density
  • Enables better control
  • Kelvin source
Documents

Design resources

Developer community