IPL60R160CFD7
Active and preferred
RoHS Compliant

IPL60R160CFD7

Infineon’s answer to resonant high power topologies
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPL60R160CFD7
IPL60R160CFD7
ea.


Product details

  • ID (@25°C) max
    16 A
  • ID max
    16 A
  • IDpuls max
    58 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    Thin-PAK 8x8
  • Pin Count
    5 Pins
  • Polarity
    N
  • Ptot max
    95 W
  • QG (typ @10V)
    31 nC
  • QG
    31 nC
  • RDS (on) (@10V) max
    160 mΩ
  • RDS (on) (@ Tj = 25°C) max
    160 mΩ
  • Special Features
    Fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPL60R160CFD7AUMA1
Product Status active and preferred
Infineon Package
Package Name Thin-PAK 8x8
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Thin-PAK 8x8
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
The 600V CoolMOS™ CFD7 is Infineon’s latest high voltage superjunction MOSFET technology with integrated fast body diode, completing the CoolMOS™ 7 series. CoolMOS™ CFD7 comes with reduced gate charge (Qg), improved turn-off behavior and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • low Qrr
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • higher switching frequencies
  • high efficiency @ soft switching
  • higher power density
  • MOSFET suits hard & resonant topologies
  • Enables high power density
  • Enables better control
  • Kelvin source
Documents

Design resources

Developer community