IPI147N12N3 G

IPI147N12N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPI147N12N3 G
IPI147N12N3 G


Product details

  • Ciss
    2420 pF
  • Coss
    304 pF
  • ID max
    56 A
  • IDpuls max
    224 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    107 W
  • QG (typ @10V)
    37 nC
  • RDS (on) (@10V) max
    14.7 mΩ
  • Rth
    1.4 K/W
  • VDS max
    120 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The 120V OptiMOS™ family offers at the same time the lowest on-state resistances of the industry and the fastest switching behavior, allowing for the achievement of outstanding performance in a wide range of applications. The 120V OptiMOS™ technology gives new possibilites for optimized solutions.

Features

  • Excellent switching performance
  • World’s lowest RDS(on)
  • Very low Qg and Qgd
  • Excellent gate charge x RDS(on) product (FOM)
  • RoHS compliant-halogen free
  • MSL1 rated 2

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community