Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPI120N04S3-02
END OF LIFE
discontinued
RoHS Compliant

IPI120N04S3-02

END OF LIFE
40 V, N-Ch, 2.0 mΩ max, Automotive MOSFET, I2PAK, OptiMOS™-T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    120 A
  • IDpuls max
    480 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    I2PAK (PG-TO262-3)
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    160 nC
  • QG (typ @10V) max
    210 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2 mΩ
  • RthJC max
    0.5 K/W
  • Technology
    OptiMOS™T
  • VDS max
    40 V
  • VGS(th) min
    2.1 V
  • VGS(th) max
    4 V
  • VGS(th)
    3 V

OPN
IPI120N04S302AKSA1
Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 500
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • N-Channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green package (lead free)
  • Ultra low RDS(on)
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Highest current capability
  • Lowest switching & conduction losses
  • Highest thermal efficiency
  • Robust packages & superior quality
  • Optimized Qg tot, smaller drivers output

Applications

Documents

Design resources

Developer community