IPD90N06S4L-03
not for new design
RoHS Compliant

IPD90N06S4L-03

60 V, N-Ch, 3.5 mΩ max, Automotive MOSFET, DPAK, OptiMOS™-T2

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD90N06S4L-03
IPD90N06S4L-03


Product details

  • ID (@25°C) max
    90 A
  • IDpuls max
    360 A
  • Launch year
    2009
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (PG-TO252-3)
  • Planned to be available until at least
    2027
  • Polarity
    N
  • Ptot max
    150 W
  • QG (typ @10V) max
    170 nC
  • QG (typ @10V)
    133 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    3.5 mΩ
  • RthJC max
    1 K/W
  • Technology
    OptiMOS™T2
  • VDS max
    60 V
  • VGS(th) range
    1.2 V to 2.2 V
  • VGS(th)
    1.7 V

OPN
IPD90N06S4L03ATMA2
Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant

Features

  • N-channel - Enhancement mode
  • Automotive AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green product (RoHS compliant)
  • 100% Avalanche tested
  • Ultra low RDS(on)
  • PPAP capable device

Benefits

  • Highest current capability 180A
  • Low switching & conduction power losses
  • High thermal efficiency
  • Robust packages & superior quality
  • Optimized Qg tot, smaller drivers output
Documents

Design resources

Developer community