IPD25DP06NM
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max-6.5 A
-
ID (@ TC=25°C) max-6.5 A
-
IDpuls max-26 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageDPAK (TO-252)
-
Pin Count3 Pins
-
PolarityP
-
Ptot max28 W
-
QG (typ @10V)-10.6 nC
-
RDS (on) (@10V) max250 mΩ
-
VDS max-60 V
-
VGS(th)-3 V
| Recommended | ||
|
OPN
|
IPD25DP06NMATMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | DPAK | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
MY
|
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
AT,MY
|
Features
- VDS = -60V
- Wide RDS(on) range
- Normal & Logic Level availability
Benefits
- Easy interface to MCU
- Efficiency boost at low loads, low Qg
- Fast switching
- Avalanche ruggedness
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.