IPD18DP10LM
Active and preferred
RoHS Compliant

IPD18DP10LM

P-channel MOSFETs in logic level, reducing design complexity in medium and low power applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD18DP10LM
IPD18DP10LM
ea.


Product details

  • ID max
    -13.9 A
  • ID (@25°C) max
    -13.9 A
  • IDpuls max
    -56 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Pin Count
    3 Pins
  • Polarity
    P
  • Ptot max
    83 W
  • QG (typ @4.5V)
    -21 nC
  • QG (typ @10V)
    -42 nC
  • QG
    -42 nC
  • RDS (on) (@10V) max
    178 mΩ
  • RDS (on) max
    178 mΩ
  • RDS (on) (@4.5V) max
    200 mΩ
  • VDS max
    -100 V
  • VGS(th) range
    -1 V to -2 V

OPN
IPD18DP10LMATMA1
Product Status active and preferred
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
ea.
in stock
OptiMOS™ P-Channel MOSFET 100 V in DPAK package targeting battery management, load switch and reverse polarity protection applications, reducing design complexity in medium and low power applications. Easy interface to MCU, fast switching as well as avalanche ruggedness makes it suitable for high quality demanding applications. Available in normal level featuring a wide RDS(on) range and improves efficiency at low loads.

Features

  • Available in 4 different packages
  • Wide RDS(on)range
  • Normal level & logic level availability
  • Optimized for a wide range applications
  • Availability from distribution partners

Benefits

  • Industry standard package
  • Ideal for high & low switching frequency
  • Avalanche ruggedness
  • Easy interface to MCU
  • Higher efficiency at low loads, low Qf
  • Reduced design complexity
  • Energy efficiency

Applications

Documents

Design resources

Developer community