Die Size (-) range4.5 mm² to 6.7 mm²
-
Die Size (X)6.7 mm
-
Die Size (Area)30.15 mm²
-
Die Size (Y)4.5 mm
-
EAS/Avalanche Energy45 mJ
-
ModeEnhancement
-
Output Drivers1
-
PolarityN
-
RDS (on) (@10V) max100 mΩ
-
RDS (on)4.9 mΩ
-
TechnologyOptiMOS™ 3
-
Thickness250
-
VBRDSS max150 V
-
VDS150 V
-
VDS max150 V
-
VGS(th) range2 V to 4 V
| Recommended | ||
|
OPN
|
IPC302N15N3X1SA1 | |
| Product Status | active | |
| Infineon Package | -- | |
| Package Name | Die Form | |
| Packing Size | 1 | |
| Packing Type | WAFER SAWN | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | Die Form |
| Packing Size | 1 |
| Packing Type | WAFER SAWN |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Outstanding switching performance
- Excellent R DS(on) and FOM
- Low Q g and Q gd
Benefits
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
- Environmentally friendly
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.