IPC300N15N3R
Active
RoHS Compliant
Lead-free

IPC300N15N3R

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPC300N15N3R
IPC300N15N3R


Product details

  • Die Size (-) range
    5 mm² to 6 mm²
  • Die Size (X)
    6 mm
  • Die Size (Area)
    30 mm²
  • Die Size (Y)
    5 mm
  • EAS/Avalanche Energy
    45 mJ
  • Mode
    Enhancement
  • Output Drivers
    1
  • Polarity
    N
  • RDS (on) (@10V) max
    100 mΩ
  • RDS (on)
    4.9 mΩ
  • Technology
    OptiMOS™ 3
  • Thickness
    250
  • VBRDSS max
    150 V
  • VDS
    150 V
  • VDS max
    150 V
  • VGS(th) range
    2 V to 4 V

OPN
IPC300N15N3RX1SA2
Product Status active
Infineon Package --
Package Name Die Form
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name Die Form
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
AT,MY
Infineon’s OptiMOS™ 100V, 120V and 150V families combine very low on-state resistance (R DS(on)) and fastest switching behavior, providing outstanding performance to a wide range of industrial and consumer applications. From high current motor control applications to fast switching DC-DC converters or Class D audio amplifiers, Infineon’s products offer excellent performance, the highest efficiency and minimal space requirements.

Features

  • Outstanding switching performance
  • Excellent R DS(on) and FOM
  • Low Q g and Q gd

Benefits

  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products
  • Environmentally friendly

Applications

Documents

Design resources

Developer community