Die Size (-) range4.36 mm² to 6 mm²
-
Die Size (Area)26.16 mm²
-
Die Size (Y)4.36 mm
-
Die Size (X)6 mm
-
EAS/Avalanche Energy125 mJ
-
ModeEnhancement
-
Output Drivers1
-
PolarityN
-
RDS (on)3.2 mΩ
-
TechnologyOptiMOS™ 2
-
Thickness250
-
VBRDSS max100 V
-
VDS100 V
-
VDS max100 V
-
VGS(th) range2 V to 4 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Outstanding switching performance
- Excellent R DS(on) and FOM
- Very low Q g and Q gd
Benefits
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
- Environmentally friendly
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.