IPC045N10L3
not for new design
RoHS Compliant
Lead-free

IPC045N10L3

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPC045N10L3
IPC045N10L3


Product details

  • Die Size (-) range
    1.8 mm² to 2.5 mm²
  • Die Size (X)
    2.5 mm
  • Die Size (Area)
    4.5 mm²
  • Die Size (Y)
    1.8 mm
  • EAS/Avalanche Energy
    80 mJ
  • Mode
    Enhancement
  • Output Drivers
    1
  • Polarity
    N
  • RDS (on)
    16 mΩ
  • Technology
    OptiMOS™ 3
  • Thickness
    220
  • VBRDSS max
    100 V
  • VDS
    100 V
  • VDS max
    100 V
  • VGS(th) range
    1.1 V to 2.1 V

OPN
IPC045N10L3X1SA1
Product Status not for new design
Infineon Package --
Package Name Die Form
Packing Size 1
Packing Type WAFER SAWN
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
AT,MY

Product Status not for new design
Infineon Package --
Package Name Die Form
Packing Size 1
Packing Type WAFER SAWN
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
AT,MY
Infineon’s OptiMOS™ 100V, 120V and 150V families combine very low on-state resistance (R DS(on)) and fastest switching behavior, providing outstanding performance to a wide range of industrial and consumer applications. From high current motor control applications to fast switching DC-DC converters or Class D audio amplifiers, Infineon’s products offer excellent performance, the highest efficiency and minimal space requirements.

Features

  • Outstanding switching performance
  • Excellent R DS(on) and FOM
  • Low Q g and Q gd

Benefits

  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products
  • Environmentally friendly

Applications

Documents

Design resources

Developer community