IPB330P10NM
Active and preferred
RoHS Compliant

IPB330P10NM

OptiMOS™ P-Channel MOSFET 100V in D²PAK
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB330P10NM
IPB330P10NM
ea.


Product details

  • ID max
    -62 A
  • ID (@25°C) max
    -62 A
  • IDpuls max
    -248 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Pin Count
    3 Pins
  • Polarity
    P
  • Ptot max
    300 W
  • QG (typ @10V)
    -189 nC
  • QG
    -189 nC
  • RDS (on) (@10V) max
    33 mΩ
  • RDS (on) max
    33 mΩ
  • VDS max
    -100 V
  • VGS(th) range
    -2.1 V to -4 V

OPN
IPB330P10NMATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MX,MY
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX,MY
Country of Diffusion (CoD)
MY
ea.
in stock
OptiMOS™ P-Channel MOSFET 100 V in D²PAK package targeting battery management, load switch and reverse polarity protection applications, reducing design complexity in medium and low power applications. Easy interface to MCU, fast switching as well as avalanche ruggedness makes it suitable for high quality demanding applications. Available in normal level featuring a wide RDS(on) range and improves efficiency at low loads.

Features

  • High and low switching frequency
  • Avalanche ruggedness
  • Standard footprint surface mount package
  • Broad availability distribution partners

Benefits

  • Supports a wide variety of applications
  • Robust, reliable performance
  • Standard pinout for replacement
  • Increased security of supply
Documents

Design resources

Developer community