ID max50 A
-
IDpuls max350 A
-
MountingSMD
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
Pin Count3 Pins
-
PolarityN
-
Ptot max68 W
-
QG (typ @4.5V)15 nC
-
QG (typ @10V)31 nC
-
RDS (on) (@10V) max5.5 mΩ
-
RDS (on) (@4.5V) max7.8 mΩ
-
RDS (on) (@4.5V LL) max7.8 mΩ
-
RthJA max62 K/W
-
RthJC max2.2 K/W
-
Rth2.2 K/W
-
VDS max30 V
-
VGS(th) range1 V to 2.2 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Ultra low gate and output charge
- Lowest on-state resistance in small footprint packages
- Easy to design in
Benefits
- Increased battery lifetime
- Improved EMI behavior making external snubber networks obsolete
- Saving costs
- Saving space
- Reducing power losses
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.