IPB049NE7N3 G

IPB049NE7N3 G

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB049NE7N3 G
IPB049NE7N3 G


Product details

  • Ciss
    3570 pF
  • Coss
    805 pF
  • ID (@25°C) max
    80 A
  • IDpuls max
    320 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    150 W
  • QG (typ @10V)
    51 nC
  • RDS (on) (@10V) max
    4.9 mΩ
  • Rth
    1 K/W
  • VDS max
    75 V
  • VGS(th) range
    2.3 V to 3.8 V
  • VGS(th)
    3.1 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The 75V OptiMOS™ technology specializes in synchronous rectification applications. Based on the leading 80V technology these 75V products feature simultaneously lowest on-state resistances and superior switching performance.

Features

  • Optimized technology for synchronous rectification
  • Best switching performance
  • World’s lowest R DS(on)
  • Very low Q g and Q gd
  • Excellent gate charge x R DS(on) product (FOM)
  • RohS compliant - halogen free
  • MSL3 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
  • Easy-to-design products

Applications

Documents

Design resources

Developer community