Ciss10800 pF
-
Coss2420 pF
-
ID (@25°C) max120 A
-
IDpuls max480 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max300 W
-
QG (typ @10V)155 nC
-
RDS (on) (@10V) max2 mΩ
-
Rth0.5 K/W
-
VDS max75 V
-
VGS(th) range2.3 V to 3.8 V
-
VGS(th)3.1 V
|
OPN
|
IPB020NE7N3GATMA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MX,MY
|
| Country of Diffusion (CoD) |
DE,KR
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | D2PAK |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MX,MY
|
| Country of Diffusion (CoD) |
DE,KR
|
Features
- Optimized for synchronous rectification
- Best switching performance
- World’s lowest R DS(on)
- Very low Q g & Q gd
- Excellent Qg x RDS(on) product (FOM)
- RohS compliant - halogen free
- MSL3 rated
Benefits
- Environmentally friendly
- Increased efficiency
- Highest power density
- Less paralleling required
- Smallest board-space consumption
- Easy-to-design products
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.