IPAW60R280P7S

IPAW60R280P7S

Optimized superjunction MOSFETs merging high energy efficiency with ease-of-use

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPAW60R280P7S
IPAW60R280P7S


Product details

  • ID max
    12 A
  • ID (@25°C) max
    12 A
  • IDpuls max
    36 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    TO220 FullPAK wide creepage
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    24 W
  • Qgd
    5 nC
  • QG
    18 nC
  • QG (typ @10V)
    18 nC
  • RDS (on) max
    280 mΩ
  • RDS (on) (@10V) max
    280 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    5.27 K/W
  • Rth
    5.27 K/W
  • Special Features
    price/performance
  • VDS max
    600 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
The 600V CoolMOS™ P7 superjunction (SJ) MOSFET is the successor to the 600V CoolMOS™ P6 series. It continues to balance the need for high efficiency against the ease-of-use in the design process. The best-in-class R onxA and the inherently low gate charge (Q G) of the CoolMOS™ 7th generation platform ensure its high efficiency.

Features

  • 600V P7 enables excellent FOM R DS(on)xE oss andR DS(on)xQ G
  • ESD ruggedness of ≥ 2kV (HBM class 2)
  • Integrated gate resistor R G
  • Rugged body diode
  • Wide portfolio in through hole and surface mount packages
  • Both standard grade and industrial grade parts are available

Benefits

  • Excellent FOMs R DS(on)xQ G/R DS(on)xE oss enable higher efficiency
  • Ease-of-use
  • Ease-of-use in manufacturing environments by stopping ESD failures occurring
  • Integrated R G reduces MOSFET oscillation sensitivity
  • MOSFET is suitable for both hard and resonant switching topologies such as PFC and LLC
  • Excellent ruggedness during hard commutation of the body diode seen in LLC topology
  • Suitable for a wide variety of end applications and output powers
  • Parts available suitable for consumer and industrial applications

Applications

Documents

Design resources

Developer community