IPAN50R500CE

IPAN50R500CE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPAN50R500CE
IPAN50R500CE


Product details

  • ID max
    7.6 A
  • ID (@25°C) max
    7.6 A
  • IDpuls max
    24 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    TO220 FullPAK narrow leads
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    28 W
  • Qgd
    10 nC
  • QG (typ @10V)
    18.7 nC
  • QG
    18.7 nC
  • RDS (on) max
    500 mΩ
  • RDS (on) (@10V) max
    500 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    4.46 K/W
  • Rth
    4.46 K/W
  • Special Features
    price/performance
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in consumer and lighting markets by still meeting highest efficiency standards. The new series provides all benefits of a fast switching superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market.

Features

  • Reduced energy stored in output capacitance (E oss)
  • High body diode ruggedness
  • Reduced reverse recovery charge (Q rr )
  • Reduced gate charge (Q g )

Benefits

  • Easy control of switching behavior
  • Better light load efficiency compared to previous CoolMOS™ generations
  • Cost attractive alternative compared to standard MOSFETs
  • Outstanding quality and reliability of CoolMOS™ technology

Applications

Documents

Design resources

Developer community