IPA65R125C7
Active and preferred
RoHS Compliant
Lead-free

IPA65R125C7

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA65R125C7
IPA65R125C7
ea.


Product details

  • ID (@25°C) max
    10 A
  • ID max
    10 A
  • IDpuls max
    75 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TO220 FullPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    32 W
  • QG (typ @10V)
    35 nC
  • QG
    35 nC
  • RDS (on) (@10V) max
    125 mΩ
  • RDS (on) (@ Tj = 25°C) max
    125 mΩ
  • RthJA max
    80 K/W
  • RthJC max
    3.85 K/W
  • Rth
    3.85 K/W
  • Special Features
    Highest performance
  • VDS max
    650 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
IPA65R125C7XKSA1
Product Status active and preferred
Infineon Package PG-TO220-3
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-TO220-3
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
Infineon’s CoolMOS™ C7 superjunction MOSFET series is a revolutionary step forward in technology, providing the worlds’s lowest RDS(on)/package and, thanks to its low switching losses, efficiency improvements over the full load range.

Features

  • 650V voltage
  • Best-in-class R DS(on)/package
  • Low energy in output capacitance (E oss)
  • Lower gate charge Qg
  • The best track record in SJ technology

Benefits

  • Enhanced safety margin for SMPS & solar
  • Lowest conduction losses/package
  • Low switching losses
  • Better light load efficiency
  • Increased system power density
  • Outstanding quality and reliability
Documents

Design resources

Developer community