Ciss1810 pF
-
Coss490 pF
-
ID max40 A
-
IDpuls max160 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageTO-220 FullPAK
-
PolarityN
-
Ptot max35 W
-
QG (typ @10V)26 nC
-
RDS (on) (@10V) max10 mΩ
-
Rth4.3 K/W
-
VDS max80 V
-
VGS(th) (typ) range2 V to 3.5 V
-
VGS(th) (typ)2.8 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Optimized technology for DC-DC converters
- Excellent gate charge x R DS(ON) product (FOM)
- Superior thermal resistance
- Dual sided cooling
- Low parasitic inductance
- Low profile (<0,7mm)
- N-channel, normal level
- 100% avalanche tested
- Pb-free plating; RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.