Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPA028N04NM3S
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IPA028N04NM3S

END OF LIFE
OptiMOS™ 3 power MOSFET 40V in TO-220 FullPAK package (IPA028N040NM3S)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPA028N04NM3S
IPA028N04NM3S


Product details

  • ID (@ TC=25°C) max
    89 A
  • ID (@25°C) max
    89 A
  • IDpuls max
    356 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220 FullPAK
  • Polarity
    N
  • QG (typ @10V)
    90 nC
  • RDS (on) (@10V) max
    2.8 mΩ
  • VDS max
    40 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPA028N04NM3SXKSA1
Product Status discontinued
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name TO220 FullPAK
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
This OptiMOS™ 3 power MOSFET 40 V in TO-220 FullPAK is designed to meet the requirements for improved system efficiency while reducing system cost, offering 2.8mOhm RDS(on) and optimized for TV power supply, desktop, adapter and gaming applications, featuring optimized price/performance ratio thanks to increased power density as well as improved efficiency: ideal solution for synchronous rectification.

Features

  • Low voltage overshoot
  • Low on-state resistance (RDS(on))
  • Electrically isolated package

Benefits

  • Less paralleling required
  • No heat to circuit board
  • Less heat generation
  • Fits TO-220 footprint

Applications

Documents

Design resources

Developer community