Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IDH06G65C6
END OF LIFE
discontinued
RoHS Compliant
Lead-free

IDH06G65C6

END OF LIFE
650 V Silicon Carbide Schottky diode 6 A in TO-220 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • I(FSM) max
    38 A
  • IF max
    6 A
  • IR
    0.6 µA
  • Package
    TO220
  • Ptot max
    54 W
  • QC
    9.6 nC
  • Qualification
    Industrial
  • RthJC
    1.7 K/W
  • VF
    1.25 V

OPN
IDH06G65C6XKSA1
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
The CoolSiC™ Schottky diode 650V G6 is the leading edge technology from Infineon for the SiC Schottky barrier diodes, fully leveraging all advantages of SiC over silicon. An Infineon proprietary innovative soldering process is combined with a more compact design, thin-wafer technology and a novel Schottky metal system. The result is a family of products with improved efficiency over all load conditions, resulting from a best-in-class figure of merit (Q c x V F).

Features

  • The lowest V F: 1.25V
  • Best-in-class figure of merit (Q c x V F)
  • No reverse recovery charge
  • Temperature independent switching behavior
  • High dv/dt ruggedness
  • Optimized thermal behavior

Benefits

  • Improved system efficiency over all load conditions
  • Increased system power density
  • Reduced cooling requirements and increased system reliability
  • Enables extremely fast switching
  • Easy and effective match with CoolMOS™ 7 families
  • Optimal price performance
Documents

Design resources

Developer community