IDFW40E65D1E
not for new design
RoHS Compliant
Lead-free

IDFW40E65D1E

650 V silicon power diode in TO-247 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IDFW40E65D1E
IDFW40E65D1E


Product details

  • Configuration
    Single
  • I(FSM) max
    120 A
  • IF max
    42 A
  • IF
    40 A
  • IR max
    40 µA
  • Irrm
    11 A
  • Mounting
    THT
  • Operating Temperature range
    -40 °C to 175 °C
  • Package
    TO-247
  • Ptot max
    78 W
  • Qrr
    0.57 µC
  • RthJC max
    1.92 K/W
  • trr
    76 ns
  • VF max
    2.1 V
  • VF
    1.7 V
  • Voltage Class max
    650 V

OPN
IDFW40E65D1EXKSA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MX,MY
Country of Diffusion (CoD)
MY

Product Status not for new design
Infineon Package
Package Name -
Packing Size 240
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX,MY
Country of Diffusion (CoD)
MY
Rapid 1 switching 650 V, 40 A emitter controlled silicon power diode in a TO-247 advanced isolation package for a best cost efficient solution.

Features

  • 650V emitter controlled technology
  • Temperature stable behavior
  • Low forward voltage (VF)
  • Low reverse recovery charge (Qrr)
  • Low reverse recovery current (Irrm)
  • Softness factor >1
  • Maximum junction temperature 175°C
  • 2500 VRMS electrical isolation
  • 100% tested isolated mounted surface
  • Pb-free plating: RoHS compliant
  • Qualified for industrial application

Benefits

  • no thermal eqiupment needed
  • 35% reduction in assembling time
  • eliminated faults of isolation foil
  • Up to 10°C lower Tc
  • Up to 20% Ioutincrease
  • manufacturing process control
  • Easy paralleling

Diagrams

Circuit_digram_IDFW40E65D1E
Circuit_digram_IDFW40E65D1E
Circuit_digram_IDFW40E65D1E
Documents

Design resources

Developer community