ConfigurationDiscrete
-
IF(AV) (@100°C) max60 A
-
IRM max0.1 µA
-
IRR max5.3 A
-
LanguageSPICE
-
PackageSupIR-SMD
-
Product CategoryHiRel Ultrafast Rectifiers
-
RthJC max1 K/W
-
trr max50 ns
-
VFM max1.08 V
-
Voltage Class100 V
-
VR max200 V
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | SUPIR SMD |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SUPIR SMD |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.