HFB60HF20SCS
Active and preferred

HFB60HF20SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HFB60HF20SCS
HFB60HF20SCS


Product details

  • Configuration
    Single Device
  • IF(AV) (@55°C) max
    60 A
  • IRM max
    50 µA
  • IRR max
    5.3 A
  • Language
    SPICE
  • Package
    SMD-1
  • Product Category
    HiRel Ultrafast Rectifiers
  • RthJC max
    1.76 K/W
  • trr max
    50 ns
  • VFM max
    1.08 V
  • Voltage Class
    100 V
  • VR max
    200 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The HFB60HF20SCS is a 200V 60A HiRel ultrafast discrete diode in a SMD-1 package. It's optimized for high frequency power conditioning systems, reducing losses and EMI/RFI, while eliminating the need for a snubber due to its soft recovery. Ideal for power converters, motor drives, and other applications where switching losses are significant. This device has S level screening and is suitable for space applications.

Applications

Documents

Design resources

Developer community