HFB16HY20CC
Active and preferred

HFB16HY20CC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HFB16HY20CC
HFB16HY20CC


Product details

  • Configuration
    Common Cathode
  • IF(AV) (@132°C) max
    16 A
  • IRM max
    1 µA
  • IRR max
    4 A
  • Package
    TO-257AA
  • RthJC max
    1.49 K/W
  • trr max
    30 ns
  • VFM max
    1.15 V
  • VR max
    200 V

OPN
HFB16HY20CCEPSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
The HFB16HY20CC is a 200V 16A HiRel ultrafast common cathode diode in a TO-257AA package. It's optimized for high frequency power conditioning systems, reducing losses and EMI/RFI, while eliminating the need for a snubber due to its soft recovery. Ideal for power converters, motor drives, and other applications where switching losses are significant. This device has S level screening and is suitable for space applications.

Applications

Documents

Design resources

Developer community