FS25MR12SM2_A
Active and preferred
RoHS Compliant

FS25MR12SM2_A

EasyPACK™S CoolSiC™ MOSFET sixpack module 1200 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS25MR12SM2_A
FS25MR12SM2_A
ea.


Product details

  • Applications
    DC/DC converter, Active rectifier, OBC
  • Configuration
    Sixpack
  • Dimensions (length)
    47.3 mm
  • Dimensions (width)
    36.5 mm
  • Features
    PressFIT
  • Housing
    Easy S
  • Qualification
    Automotive
  • RDS (on) (@ Tj = 25°C)
    22.9 mΩ

OPN
FS25MR12SM2ABPSA1
Product Status active and preferred
Infineon Package AG-EASYS
Package Name N/A
Packing Size 20
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE,TH
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASYS
Package Name -
Packing Size 20
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE,TH
Country of Diffusion (CoD)
AT
ea.
in stock
EasyPACK™S CoolSiC™ Trench MOSFET sixpack module 1200 V, 25 mOhm G2 with NTC temperature sensor and high current PressFIT contact technology.

Features

  • high current press-fit pins
  • continuous operating temperature of 175°C
  • compact design
  • low thermal resistance
  • low switching losses

Benefits

  • very good pin-PCB connection
  • enhanced thermal performance
  • reduced assembly efforts
  • high design flexibility
Documents

Design resources

Developer community