FM25V02A-DGQ
Active and preferred
RoHS Compliant
Lead-free

FM25V02A-DGQ

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM25V02A-DGQ
FM25V02A-DGQ
ea.


Product details

  • Density
    256 kBit
  • Frequency
    33 MHz
  • Interfaces
    SPI
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage (VCCQ) range
    2.7 V to 3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    32Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
FM25V02A-DGQ
Product Status active and preferred
Infineon Package
Package Name DFN-8 (001-85260)
Packing Size 810
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DFN-8 (001-85260)
Packing Size 810
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
Documents

Design resources

Developer community