FM24CL64B-DGTR
Active and preferred
RoHS Compliant
Lead-free

FM24CL64B-DGTR

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM24CL64B-DGTR
FM24CL64B-DGTR
ea.


Product details

  • Density
    64 kBit
  • Frequency
    1 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.7 V to 3.6 V
  • Operating Voltage range
    2.7 V to 3.6 V
  • Organization (X x Y)
    8Kb x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    0 ns

OPN
FM24CL64B-DGTR
Product Status active and preferred
Infineon Package
Package Name DFN-8 (001-85260)
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DFN-8 (001-85260)
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
The FM24CL64B-DGTR is a 64-Kbit (8 K × 8) automotive-grade serial F-RAM memory, providing nonvolatile storage with 10 trillion (1013) read/write cycles and 121-year data retention at 85°C. Featuring a fast I2C interface up to 1 MHz, low active current (max 340 μA at 1 MHz), and operation from 3.0 V to 3.6 V, it is AEC-Q100 Grade 1 compliant and housed in an 8-pin SOIC package.

Features

  • 64-Kbit ferroelectric random access memory
  • 8 K × 8 logical organization
  • 10^13 read/write cycle endurance
  • 121-year data retention at 85°C
  • NoDelay™ instant write technology
  • I2C serial interface up to 1 MHz
  • Low active current: 120 μA at 100 kHz
  • Low standby current: 6 μA at 85°C
  • VDD operation: 3.0 V to 3.6 V
  • Data integrity from –40°C to +125°C
  • Write protection pin (WP)
  • Direct hardware replacement for serial EEPROM

Benefits

  • Reliable nonvolatile storage for frequent
  • Eliminates write delays for instant updates
  • 10^13 cycles enables long product life
  • 121-year retention ensures data safety
  • Low power reduces system energy use
  • I2C up to 1 MHz enables fast communication
  • Wide temp range supports harsh environments
  • Drop-in replacement simplifies upgrades
  • Write protection prevents accidental changes
  • No data polling needed after writes
  • High endurance minimizes maintenance
  • Consistent operation across voltage range

Applications

Documents

Design resources

Developer community