FB30R07W2T7P_C54
NEW
Active and preferred
RoHS Compliant

FB30R07W2T7P_C54

NEW
650 V, 30 A PIM IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FB30R07W2T7P_C54
FB30R07W2T7P_C54


Product details

  • Configuration
    2 -level
  • Features
    solder pin, TIM
  • Housing
    EasyPIM™ 2B
  • IC(nom) / IF(nom)
    30 A
  • IC max
    30 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - T7
  • VCES / VRRM
    1.17 V
  • VF (Tvj=25°C typ)
    1.64 V
  • Voltage Class max
    650 V

OPN
FB30R07W2T7PC54BPSA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 18
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 18
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
EasyPIM™ 2B 650 V, 30 A module with TRENCHSTOP™ IGBT7, emitter-controlled 7 diode, integrated NTC, and pre-applied Thermal Interface Material.

Features

  • TRENCHSTOP™ IGBT7
  • EC7 Diode
  • pre- applied TIM
  • low losses and high efficiency
  • Excellent thermal performance

Benefits

  • Compact design
  • Best cost-performance ratio
  • Simplified assembly with pre-applied TIM
  • Reduced cooling requirements
Documents

Design resources

Developer community