FB20R07W1T7P_C54
NEW
Active and preferred
RoHS Compliant

FB20R07W1T7P_C54

NEW
EasyPIM™ 650 V module with TRENCHSTOP™ IGBT7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FB20R07W1T7P_C54
FB20R07W1T7P_C54


Product details

  • Configuration
    2 -level
  • Features
    TIM, solder pin
  • Housing
    EasyPIM™ 1B
  • IC(nom) / IF(nom)
    20 A
  • IC max
    20 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - T7
  • VCE(sat) (Tvj=25°C typ)
    1.32 V
  • VCES / VRRM
    650 V
  • VF (Tvj=25°C typ)
    1.64 V
  • Voltage Class max
    650 V

OPN
FB20R07W1T7PC54BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 30
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 30
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
EasyPIM™ 1B 650 V, 20 A module with TRENCHSTOP™ IGBT7, emitter-controlled 7 diode, integrated NTC, and pre-applied Thermal Interface Material.

Features

  • TRENCHSTOP™ IGBT7
  • EC7 Diode
  • pre- applied TIM
  • low losses and high efficiency
  • Excellent thermal performance

Benefits

  • Compact design
  • Best cost-performance ratio
  • Simplified assembly with pre-applied TIM
  • Reduced cooling requirements
Documents

Design resources

Developer community