DF300R07W1H5F_B20
Active and preferred
RoHS Compliant

DF300R07W1H5F_B20

650 V, 45 A MPPT boost IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DF300R07W1H5F_B20
DF300R07W1H5F_B20
ea.


Product details


OPN
DF300R07W1H5FB20BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
ea.
in stock
EasyPACK™ 1B 650 V, 45 A MPPT boost IGBT module with TRENCHSTOP™ IGBT H5, CoolSiC™ Schottky diode, solder pin and NTC.

Features

  • Easy family with 12mm height
  • Al2O3 substrate with low thermal resistance
  • Very low stray inductance
  • boost topology
  • solder pin

Benefits

  • Easy to design
  • Increased power density
  • Best cost-performance
  • reduced system cost

Applications

Diagrams

Circuit diagram DF300R07W1H5F_B20
Circuit diagram DF300R07W1H5F_B20
Circuit diagram DF300R07W1H5F_B20
Documents

Design resources

Developer community