CYUSB3314-BVXI
Active and preferred
RoHS Compliant
Lead-free

CYUSB3314-BVXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3314-BVXI
CYUSB3314-BVXI
ea.


Product details

  • # of DS ports
    4
  • # of US ports
    1
  • Applications
    Docking solutions, Standalone hubs, Docks
  • Family
    EZ-USB™ HX3
  • Features
    Shared Link™, Ghost charge™
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package Type
    100-ball BGA
  • Peak Reflow Temp
    260 °C
  • Product Category
    Hub Controllers
  • Product Description
    USB 3.2 Gen 1 Hub Controller
  • Temperature grade
    Industrial
  • USB Speed
    5000 MBit/s
  • USB Standard
    USB 3.2 Gen1

OPN
CYUSB3314-BVXI
Product Status active and preferred
Infineon Package
Package Name VFBGA-100 (51-85209)
Packing Size 2145
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-100 (51-85209)
Packing Size 2145
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock

Applications

Documents

Design resources

Developer community