CYUSB3314-88LTXC
Active and preferred
RoHS Compliant
Lead-free

CYUSB3314-88LTXC

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3314-88LTXC
CYUSB3314-88LTXC


Product details

  • # of DS ports
    4
  • # of US ports
    1
  • Applications
    Docking solutions, Standalone hubs, Docks
  • Family
    EZ-USB™ HX3
  • Features
    Shared Link™, Ghost charge™
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package Type
    88-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    Hub Controllers
  • Product Description
    USB 3.2 Gen 1 Hub Controller
  • Temperature grade
    Consumer
  • USB Speed
    5000 MBit/s
  • USB Standard
    USB 3.2 Gen1

OPN
CYUSB3314-88LTXC
Product Status active and preferred
Infineon Package
Package Name QFN-88 (001-76569)
Packing Size 1680
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-88 (001-76569)
Packing Size 1680
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
TW
Documents

Design resources

Developer community