CYUSB3017-BZXC
Active and preferred
RoHS Compliant
Lead-free

CYUSB3017-BZXC

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3017-BZXC
CYUSB3017-BZXC
ea.


Product details

  • Applications
    HDMI USB Capture Cards, USB to LVDS camera, USB WebCams
  • Family
    EZ-USB™ SX3
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Package Type
    121-ball BGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM926EJ
  • Product Category
    3.2 Peripheral Controllers
  • Product Description
    Configurable USB 3.2 Gen 1 to FIFO Controller
  • Software Tools
    EZ-USB™ SX3 configuration utility
  • SRAM
    512 KByte
  • Temperature grade
    Consumer
  • USB Speed
    5 GBit/s
  • USB Standard
    USB 3.2 Gen 1

OPN
CYUSB3017-BZXC
Product Status active and preferred
Infineon Package
Package Name FBGA-121 (001-54471)
Packing Size 336
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-121 (001-54471)
Packing Size 336
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock

Applications

Documents

Design resources

Developer community