CYUSB3014-BZXIT
Active and preferred
RoHS Compliant
Lead-free

CYUSB3014-BZXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3014-BZXIT
CYUSB3014-BZXIT
ea.


Product details

  • Applications
    Industrial Robot System Solutions, Digital I/O modules home entertainment applications, Digital video camcorders, Data loggers, Data acquisiton
  • Family
    EZ-USB™ FX3
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Package Type
    121-ball BGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM926EJ
  • Product Category
    3.2 Peripheral Controllers
  • Product Description
    3.2 Gen 1 USB Peripheral Controller
  • Software Tools
    EZ-USB™ FX3 SDK and GPIF II Designer
  • SRAM
    512 KByte
  • Temperature grade
    Industrial
  • USB Speed
    5 GBit/s
  • USB Standard
    USB 3.2 Gen 1

OPN
CYUSB3014-BZXIT
Product Status active and preferred
Infineon Package
Package Name FBGA-121 (001-54471)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-121 (001-54471)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock
Documents

Design resources

Developer community