CYUSB3014-BZXI
Active and preferred
RoHS Compliant
Lead-free

CYUSB3014-BZXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3014-BZXI
CYUSB3014-BZXI


Product details

  • Applications
    Industrial Robot System Solutions, Digital I/O modules home entertainment applications, Data acquisiton, Data loggers, Digital video camcorders
  • Family
    EZ-USB™ FX3
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Package Type
    121-ball BGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM926EJ
  • Product Category
    3.2 Peripheral Controllers
  • Product Description
    3.2 Gen 1 USB Peripheral Controller
  • Software Tools
    EZ-USB™ FX3 SDK and GPIF II Designer
  • SRAM
    512 KByte
  • Temperature grade
    Industrial
  • USB Speed
    5 GBit/s
  • USB Standard
    USB 3.2 Gen 1

OPN
CYUSB3014-BZXI
Product Status active and preferred
Infineon Package
Package Name FBGA-121 (001-54471)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-121 (001-54471)
Packing Size 840
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Documents

Design resources

Developer community