CYPM1116-48LQXIT
Active and preferred
RoHS Compliant
Lead-free

CYPM1116-48LQXIT

EZ-PDTM PMG1-B1 with RP RD and RD-DB in tape and reel packing

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPM1116-48LQXIT
CYPM1116-48LQXIT


Product details

  • Applications
    Portable electronics, Wireless speakers, Power tools, Cordless power tool charger, Other battery powered electronics
  • Battery series
    1S to 5S
  • Family
    EZ-PD™ PMG1-B1
  • Flash
    128 KByte
  • GPIOs
    21
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    4 V to 24 V
  • Package Type
    48-pin QFN
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0
  • Product Category
    High Voltage MCUs
  • Product Description
    MCU with integrated buck-boost control
  • Software Tools
    ModusToolbox™
  • SRAM
    16 KByte
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.1
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPM1116-48LQXIT
Product Status active and preferred
Infineon Package
Package Name QFN-48 (001-57280)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name QFN-48 (001-57280)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
EZ-PDTM PMG1-B1 CYPM1116-48LQXIT distinguishes itself for its Rp and Rd termination resistors and the tape and reel packing. It is part of the EZ-PDTM PMG1-B1 family of highly integrated single-port USB-C Power Delivery (PD) solution with integrated buck-boost controllers.

Features

  • USB-C support and USB PD support
  • Programmable MCU
  • Integrated buck-boost controller
  • Integrated LDO with 5 V output at 75 mA
  • Integrated 8-bit ADC and 12-bit ADC
  • Integrated legacy charging block
  • Apple charge and QC sink support
  • Integrated current sense block
  • System-level fault protection including
  • Digital block configurable
  • Clocks and oscillators
  • Termination resistors: Rp Rd Rd-db

Applications

Documents

Design resources

Developer community